Company
ST Home | Thyristors & ACSwitches | AC Switches | Related Information | Gate driver

Gate driver – Supervisor for AC Switches

The STCC08 is an AC switch failure mode detector and an AC power switch driver. It drives the AC switch and informs the MCU of switch failure. The MCU takes the appropriate actions to put the system in a secure state. Diode-mode, short circuit and open switch in both AC line polarities are detected. The STCC08 helps home appliances to meet the IEC 60335-1 safety standard. The STCC08 can be easily interfaced to an MCU with its CMOS input AC switch driver and CMOS compatible output for the failure mode detector.

 
STCC08 Gate Driver
 
Datasheet
Format: PDF(256 kb) Last Updated: 02/04/2008 Pages: 13


Features
AC switch failure detector
Detects diode mode, open and short circuit
Drive any 5 to 10mA IGT Triac, ACS and ACST gate driver
Direct interface with the microcontroller
SO-8 package
 
Benefits
Enables appliance to meet IEC 60335-1 standard on its critical actuators
Simplified system FMEA
True detection of the switch state, in both half AC line cycles
Logic and direct diagnostic achieved by the MCU
Easy to design system circuit
High EMI robustness